Please use TQP7M9101 for new designs.
Qorvo's EC1089-G is a high dynamic range driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve high performance across a broad range with +41 dBm OIP3 and +24 dBm of compressed 1dB power. It is housed in an industry standard lead-free / green / RoHS-compliant SOT-89 package. All devices are 100% RF and DC tested.
The EC1089-G is targeted for use as a driver amplifier in wireless infrastructure where high linearity and medium power is required. An internal active bias allows the EC1089-G to maintain high linearity over temperature and operate directly off a single +5 V supply. This combination makes the device an excellent candidate for transceiver line cards in current and next generation multi-carrier 3G base stations.
Frequency Min(MHz) | 10 |
Frequency Max(MHz) | 2,500 |
Gain(dB) | 15.5 |
OP1dB(dBm) | 24 |
OIP3(dBm) | 40 |
NF(dB) | 5.1 |
Voltage(V) | 5 |
Current(mA) | 160 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: