End of Life announced October 31, 2023 (PCN 23-0158).
Last Time Buy: October 30, 2024
Recommended replacement for new designs: QPL3050
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1 | Buy Online > |
Qorvo's CMD305C4 is a broadband MMIC driver amplifier housed in a leadless 4x4 mm surface mount package. The CMD305C4 is ideally suited for EW and communications systems where small size and low power consumption are needed. The broadband device delivers 18.5 dB of gain and +21 dBm saturated output power at 23% PAE from a single 5 V supply. The CMD305C4 is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 16 |
Pout(W) | 0.1 |
Gain(dB) | 18.5 |
OIP3(dBm) | 33 |
Voltage(V) | 3.0 to 5.25 |
Current(mA) | 100 |
Package Type | Ceramic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |