Please contact Qorvo Beamforming Sales for alternate IC options.
Qorvo's AWMF-0117 is a highly integrated silicon core chip for active steerable antenna arrays intended for satellite communications (satcom), radar and TDD/FDD applications. The device has switchable outputs and can support half-duplex operation.
Frequency Min(GHz) | 10.5 |
Frequency Max(GHz) | 15 |
Type | Transmit/Receive |
Polarization | Single |
Target Application | Multiple |
Package Type | WLCSP |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.g |