Qorvo's ACT4910 device is a highly integrated power loss protection IC. It provides backup storage power in the event of an input power failure. A built-in boost converter provides high voltage energy storage to minimize storage capacitor size requirements. The built-in buck converter regulates the storage voltage to a fixed output voltage. It contains internal, back-to-back eFuse FETs to provide bi-directional input to output isolation. The IC also provides hot swap and inrush current control.
The product is very flexible and can easily be configured with I2C and external components. It features programmable storage capacitor voltage to optimize the storage capacitor sizing and system run-time. The internal ADC and health monitoring provide an extra layer of protection and improve system reliability and early capacitor failure notification. It automatically checks the storage capacitor health and notifies the user when the energy in the storage caps is not sufficient for backup power. The ADC also measures the input voltage, output voltage, storage voltage, eFuse current and die temperature. The built-in synchronous buck converter maximizes energy transfer from the storage capacitors to the system.
ACT4910 provides an I2C bus interface to allow MCU control and monitoring. There are supervisor monitors for the input voltage, output voltage and storage voltage. It is available with the thermal enhanced QFN 5×5 28 pins package.
Min Input Voltage(V) | 2.7 |
Max Input Voltage(V) | 18 |
eFuse Abs Max Voltage(V) | 24 |
eFuse FET RDS(on)(mohm) | 17 |
Storage Cap Voltage(V) | 5 to 36 |
Max Input Current(A) | 10 |
Buck FET RDS(on)(mohm) | 45 (HS), 28 (LS) |
Buck Current(A) | 6 |
Buck Operation Frequency(kHz) | 330 to 1,130 |
Blocking FET(mohm) | N/A |
Interface | I2C |
Autonomous Health Monitoring | Yes |
ADC | Yes |
Package Type | QFN, 28-pin |
Package(mm) | 5 x 5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
ACT4910EVK1-121 Evaluation Tool User's Guide
This document describes the characteristic and operation of the Qorvo ACT4910EVK1-121 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVK demonstrates the ACT4910QW121 eFuse power management IC.
Other ACT4910QWxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.
The ACT4910 GUI is a graphical interface that gives the user access to the ACT4910 internal registers. It is specifically designed for use with the ACT4910 EVK. The GUI allows the user to both read and modify the registers to configure the EVK specifically for the desired operating conditions. Note that GUI communication with the ACT4910 EVK requires the Qorvo USB-TO-I²C dongle.