890085

    Low Loss GPS L1 / L2 SAW Diplexer

    Discontinued >

    End of Life announced January 16, 2019 (PCN 19-0014).
    Last Time Buy: July 24, 2019
    Contact your local sales representative for assistance.

    Key Features

    • Usable bandwidth 20.46 MHz for each band
    • No matching required for operation at 50 ohm
    • Excellent rejection for GPS operation
    • High isolation
    • High rejection
    • Laminate with over mold Surface Mount Package (SMP)
    • Small size : 5.0 x 5.0 x 1.1mm

    Qorvo's 890085 is an L1/L2 GPS diplexer in a compact size for use in any GPS application. Designed for rejection of interferers and isolation between GPS signals, this SAW diplexer also has excellent power handling capability for low power transmitters.

    Housed in a 5.0 x 5.0 mm laminate with over mold package, this device allows for a compact and cost effective diplexer solution for GPS applications.

    No matching components are required, making the PCB design and implementation easy.

    Typical Applications

      • Band L1
      • Band L2
      • Communication Systems
      • Electronic Warfare
      • GPS
      • Navigation
    Technology SAW
    Type Defense
    Bands GPS
    Frequency(MHz) 1,227.6, 1,575.42
    Bandwidth(MHz) 20.46, 20.46
    Insertion Loss(dB) 1.4, 1.5
    I/O Configuration SE/SE
    Package Type SMP
    Package(mm) 5.0 x 5.0 x 1.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B