End of Life announced October 4, 2019 (PCN 19-0177).
Last Time Buy: April 13, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 74837 | Buy Online > |
Qorvo's advanced NoDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.
885014 is a high-performance, high-power Bulk Acoustic Wave (BAW) filter with extremely steep skirts and a 25 MHz pass band.
885014 is specifically designed to enable coexistence of SDARS and WCS signals within the same device or in close proximity to one another. The part passes the entire SDARS band, covering 2320-2345 MHz.
The 885014 uses advanced and inexpensive packaging techniques to achieve an industry-leading 1.7 x 1.3 x .46 mm package. The filter exhibits excellent power handling capabilities.
Technology | NoDrift™ BAW |
Type | Automotive |
Bands | 2332.5 MHz / SDARS |
Frequency(MHz) | 2,332.5 |
Bandwidth(MHz) | 25 |
Insertion Loss(dB) | 5 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.7 x 1.3 x 0.46 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |