End of Life announced October 4, 2019 (PCN 19-0177).
Last Time Buy: April 13, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 54991 | Buy Online > |
Qorvo's 885010 is a high-performance Bulk Acoustic Wave (BAW) notch filter designed to reject emissions in the Wi-Fi, Bluetooth®, and ISM bands, while passing both the 2.3 GHz and 2.6 GHz WiMAX / Long-Term Evolution / TD-LTE bands. The 885010 is specifically designed to enable coexistence of WiFi / Bluetooth® / ISM and 4G signals within the same device or in close proximity to one another. It is specified to support WiMAX requirements in the entire 2496 - 2690 MHz band and Long-Term Evolution Bands 7 and 38. The filter also passes the 2.3GHz band: WiBro, WCS, Band 40 and the Indian 4G band.
This part uses advanced and inexpensive packaging techniques to achieve an industry-leading 1.7 x 1.3 x .46 mm package. The filter exhibits excellent power handling capabilities. This part is referenced on multiple designs with the leading WiMAX chipset makers.
Technology | BAW |
Type | Infrastructure |
Bands | ISM |
Frequency(MHz) | 2,440 |
Bandwidth(MHz) | 82 |
Insertion Loss(dB) | 2 (out of band IL) |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.7 x 1.3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: