End of Life announced January 14, 2019 (PCN 19-0009).
Last Time Buy July 24, 2019.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1760 | Buy Online > |
Ultra-low loss filter for GPS applications.
Technology | SAW |
Type | Defense |
Frequency(MHz) | 1,227.6 |
Bandwidth(MHz) | 20.46 |
Insertion Loss(dB) | 0.5 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.4 x 1.2 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |