856963

    875 MHz RF SAW Filter - ISM Band

    Discontinued >

    End of Life announced February 5, 2019 (PCN 19-0030).
    Last Time Buy: September 5, 2019
    Contact your local sales representative for assistance.

    Key Features

    • Usable bandwidth of 10 MHz
    • Low loss
    • High attenuation
    • No impedance matching required for operation at 50 Ohm
    • Single-ended operation
    • Chip Scale Package (CSP)
    • Small size

    Typical Applications

      • Industrial, Scientific and Medical (ISM)

    Product Categories

    Application Categories

    Technology SAW
    Type Infrastructure
    Bands ISM
    Frequency(MHz) 875
    Bandwidth(MHz) 10
    Insertion Loss(dB) 1.8
    I/O Configuration SE/SE
    Package Type CSP
    Package(mm) 2.0 x 1.5
    RoHS Yes
    Lead Free Yes
    Halogen Free No
    ITAR Restricted No
    ECCN 5A991.B