Qorvo's 856048 is a high rejection Intermediate Frequency (IF) filter for use in narrowband wireless communications systems. The center frequency of this filter is 153.6 MHz and the bandwidth is 3.75 MHz. The insertion loss is 14 dB maximum and the filter is packaged in a hermetic surface-mounted package.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 153.6 |
Bandwidth(MHz) | 3.75 |
Insertion Loss(dB) | 12.04 |
I/O Configuration | SE/SE |
Package(mm) | 13.3 x 6.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |