Please contact Qorvo Sales for details
Qorvo's 855832 is a high rejection Intermediate Frequency (IF) filter for use in narrowband wireless communications systems. The center frequency of this filter is 230 MHz and the bandwidth is 4 MHz. The insertion loss is 21 dB maximum and the filter is packaged in a hermetic surface-mounted package.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 230 |
Bandwidth(MHz) | 4 |
Insertion Loss(dB) | 16.2 |
I/O Configuration | SE/SE |
Package(mm) | 15.3 x 6.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |