Qorvo's 855549 is a high-performance IF SAW filter with a center frequency of 242.625 MHz and a 1 dB bandwidth of 1.3 MHz. It features low loss with excellent attenuation, and is designed to be used with a single ended input and output. The device is RoHS compliant and lead-free.
Technology | SAW |
Type | Infrastructure |
Frequency(MHz) | 242.625 |
Bandwidth(MHz) | 1.3 |
Insertion Loss(dB) | 18.7 |
I/O Configuration | SE/SE |
Package(mm) | 19.0 x 6.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |