Fixed Attenuators (5)

    0 dB Wideband Fixed Attenuator
    DC
    > 40,000
    0
    20
    Die
    0.5 x 0.5 x 0.1
    2 dB Wideband Fixed Attenuator
    DC
    > 40,000
    2
    20
    Die
    0.5 x 0.5 x 0.1
    3 dB Wideband Fixed Attenuator
    DC
    > 40,000
    3
    20
    Die
    0.5 x 0.5 x 0.1
    6 dB Wideband Fixed Attenuator
    DC
    > 40,000
    6
    20
    Die
    0.5 x 0.5 x 0.1
    10 dB Wideband Fixed Attenuator
    DC
    > 40,000
    10
    20
    Die
    0.5 x 0.5 x 0.1

    Limiters (13)

    2- 25 GHz Wideband Dual Stage VPIN Limiter
    2
    25
    < 1
    < 18
    Die
    1.1 x 1.1 x 0.1
    2 - 12 GHz Wideband Dual Stage VPIN Limiter
    2
    12
    < 0.5
    < 18
    1 - 6 GHz, 100 Watt S Band & C Band VPIN Limiter
    1
    6
    < 0.5
    < 16
    Die
    2.0 x 2.0 x 0.1
    2 - 6 GHz, 100 Watt VPIN Limiter
    2
    6
    < 0.6
    < 16.5
    QFN
    4.0 x 4.0
    2 - 4.5 GHz, 100 Watt S Band VPIN Limiter
    2
    4.5
    < 0.5
    15
    Die
    2.5 x 2.5 x 0.1
    2 - 5.5 GHz, 100 Watt VPIN Limiter
    2
    5.5
    < 1.0
    < 15.5
    QFN
    5.0 x 5.0
    2 - 20 GHz, 5 Watt VPIN Limiter
    2
    20
    < 1.0
    < 18
    QFN
    3.0 x 3.0 x 1.35
    8 - 12 GHz, 50 Watt VPIN Limiter
    8
    12
    < 0.5
    < 18
    Die
    2.0 x 2.0 x 0.1
    8 - 12 GHz, 50 Watt VPIN Limiter
    8
    12
    < 0.5
    < 18.5
    QFN
    4.0 x 4.0 x 1.8
    0.05 - 6 GHz, 100 Watt VPIN Limiter
    0.05
    6
    < 0.7
    < 17
    QFN
    4.0 x 4.0 x 0.85
    0.1 - 20 GHz, 10 Watt VPIN Limiter
    0.1
    20
    < 0.7
    < 18.5
    Die
    1.5 x 1.0 x 0.1
    0.1 - 20 GHz, 10 Watt VPIN Limiter
    0.1
    20
    < 0.9
    < 18.5
    QFN
    3.5 x 3.5 x 1.64
    2 - 4 GHz, 200 Watt VPIN Limiter
    2
    4
    < 0.6
    < 18
    QFN
    4.0 x 4.0 x 0.9

    Transformers (10)

    Balun (1:1 Ratio)
    45
    1,794
    < 1
    1:01
    SP5
    Transformer (3.06:1 Ratio)
    45
    1,794
    < 1
    3.06:01
    SP6
    Balun (1:1 Ratio)
    45
    1,794
    < 1
    1:01
    SP5
    Transformer (3.06 : 1 Ratio)
    45
    1,218
    75
    3.06, 1
    SP6
    5.0 x 5.0 x 3.9
    Balun (1:1 Ratio)
    45
    1,218
    1:1
    SP5
    4.0 x 3.0
    45 - 1200 MHz 1:1 SMT Transformer
    45
    1,200
    1.3
    0.4
    4
    1:1
    SP5
    45 - 1200 MHz 1:1 SMT Transformer
    45
    1,200
    0.7
    1.4
    7
    1:1
    SP5
    45 - 1200 MHz 1:2.78 SMT Transformer
    45
    1,200
    2.2
    0.4
    13
    1:2.78
    SP6
    45 - 1200 MHz 1:1 SMT Transformer
    45
    1,200
    0.6
    1.3
    5
    1:1
    SP5
    45 - 1200 MHz 1:1 SMT Transformer
    45
    1,200
    1.1
    0.2
    3.4
    1:1
    SP5