Mouser | 2968 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 463 | Buy Online > |
Qorvo's TGL2210-SM is a high-power receive protection circuit (limiter) operating from 0.05-6 GHz. Capable of withstanding up to 100 W incident power levels, the TGL2210-SM allows < 17 dBm flat leakage to pass through and contributes < 0.7 dB in insertion loss.
Using Qorvo's passive GaAs VPIN technology, the TGL2210-SM does not require bias and is offered in a small 4 x 4 (mm) plastic overmold package. This simplifies system integration while maximizing performance and protection.
The TGL2210-SM is ideal for commercial and military radar applications, communications systems and electronic warfare where protecting sensitive receive components from damage is critical.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 0.05 |
Frequency Max(GHz) | 6 |
Insertion Loss(dB) | < 0.7 |
Flat Leakage(dBm) | < 17 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: