Qorvo's TGL2927-SM is a high-power receive protection circuit (limiter) operating from 2-4 GHz. Capable of withstanding up to 200 W incident power levels, the TGL2927-SM allows < 18 dBm flat leakage to pass through and contributes < 0. 6dB in insertion loss.
Using Qorvo's passive GaAs VPIN technology, the TGL2927-SM does not require bias and is offered in a small 4 x 4 (mm) plastic overmold package. This simplifies system integration while maximizing performance and protection.
The TGL2927-SM is ideal for commercial and military radar applications where protecting sensitive receive components from damage is critical.
Lead-free and RoHS compliant.
Evaluation Boards available on request.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 4 |
Insertion Loss(dB) | < 0.6 |
Flat Leakage(dBm) | < 18 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 0.9 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |