Mouser | 0 | Buy Online > | |
RELL | 9 | Buy Online > | |
RFMW | 450 | Buy Online > |
Qorvo's TGL2201 is a wideband dual stage limiter fabricated on Qorvo's proven GaAs VPIN process. Operating from 2 to 25 GHz, the TGL2201 has < 1dB of insertion loss under small signal operation and flat leakage of < 18 dBm under large signal.
The TGL2201 is suitable for a variety of wideband systems such as LNA/receiver protection in radars, phased arrays and jammers.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 25 |
Insertion Loss(dB) | < 1 |
Flat Leakage(dBm) | < 18 |
Package Type | Die |
Package(mm) | 1.1 x 1.1 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: