TGL4201-00

    0 dB Wideband Fixed Attenuator

    Key Features

    • Fixed 0 dB attenuator
    • Broadband response DC to > 40 GHz
    • Excellent return loss > 15 dB
    • Power handling = 20 dBm
    • On-chip grounding vias
    • 3MI passive part
    • Low price
    • Small size: 0.5 x 0.5 x 0.1 mm (0.02 x 0.02 x 0.004 in)
    Frequency Min(MHz) DC
    Frequency Max(MHz) > 40,000
    Attenuation(dB) 0
    IP1dB(dBm) 20
    Package Type Die
    Package(mm) 0.5 x 0.5 x 0.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Military Radio

      Military Radio

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Defense & Aerospace > Radar > Ku Band Radar

      Ku Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Defense & Aerospace > Radar > X-Band Radar Front End Module (FEM)

      X-Band Radar Front End Module (FEM)

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS