Mouser | 11027 | Buy Online > | |
RELL | 321 | Buy Online > | |
RFMW | 4552 | Buy Online > |
Qorvo's TQP3M9018 is a cascadable, high linearity gain block amplifier in a low-cost surface mount package. At 1.9 GHz, the amplifier typically provides 20.5 dB gain, +37 dBm OIP3 and 1.3 dB Noise Figure while only drawing 85 mA current. The device is housed in a lead-free / green / RoHS compliant industry-standard 16-pin 3 x 3 mm QFN package.
The part features high gain across a broad range of frequencies while also providing very low noise. This allows the device to be used in both receiver and transmitter chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking / bypass capacitors for operation from a single +5 V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.
The TQP3M9018 covers the 0.05 to 4 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.
Frequency Min(GHz) | 0.02 |
Frequency Max(GHz) | 4 |
Gain(dB) | 20.5 |
NF(dB) | 1.3 |
OP1dB(dBm) | 21 |
OIP3(dBm) | 37 |
Voltage(V) | 5 |
Current(mA) | 85 |
Package Type | QFN |
Package(mm) | 3 x 3 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: