Qorvo's CMD311P34 is wideband GaAs MMIC distributed amplifier housed in a leadless 3x4 mm plastic surface mount package. The amplifier operates from DC to 20 GHz and delivers greater than 12 dB of gain with a corresponding output 1 dB compression point of +11 dBm and noise figure of 2.5 dB at 10 GHz. The CMD311P34 is a 50 ohm matched design which eliminates the need for RF port matching.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 20 |
Gain(dB) | 12 |
NF(dB) | 2.5 |
OP1dB(dBm) | 11 |
Psat(dBm) | 13.5 |
OIP3(dBm) | 22 |
Vd(V) | 3 to 8 |
Current(mA) | 40 |
Package Type | Plastic QFN |
Package(mm) | 4.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |