Qorvo's TQP3M9041 is a high linearity, ultra low noise figure dual device amplifier in a 4x4 mm package. At 1.95 GHz in a balanced configuration, the LNA provides 18.4 dB gain, 20 dBm IIP3 and 0.80 dB noise figure. The part does not require a negative supply for operation and is bias adjustable for both drain current and voltage. The device is housed in a green/RoHS-compliant industry standard QFN package.
The TQP3M9041 consists of a single monolithic GaAs E-pHEMT die and integrates bias circuitry as well as shut-down capability allowing the LNA to be useful for both FDD and TDD applications. The TQP3M9041 is optimized for the 2.4 -6.0 GHz band, but can be used outside of the band. Qorvo offers pin-compatible dual LNAs for the 0.7 - 1.0 GHz band (TQP3M9039) and 1.5 - 2.3 GHz (TQP3M9040). The balanced amplifier is optimized for high performance receivers in wireless infrastructure and can be used for base-station transceivers or tower mounted amplifiers.
Frequency Min(GHz) | 2.3 |
Frequency Max(GHz) | 6 |
Gain(dB) | 18.4 |
NF(dB) | 0.8 |
OP1dB(dBm) | 22.5 |
OIP3(dBm) | 38.2 |
Voltage(V) | 5 |
Current(mA) | 57 |
Package Type | QFN |
Package(mm) | 4 x 4 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: