Please use AWMF-0236 for new designs.
Qorvo's AWMF-0145 is a highly integrated silicon quad core Rx IC intended for 5G phased array applications. The device supports four radiating elements, includes 5 bit phase control and 5 bit gain control for analog RF beam steering. The device includes gain compensation over temperature, temperature reporting, Tx power telemetry, and fast beam switching using on-chip beam weight storage registers. The device features ESD protection on all pins, operates from a +1.8 V and 2.5 V supply, and is packaged in a WLCSP (wafer level chip scale package) for easy flip chip installation in planar phased array antennas.
The Gen-1 ICs were the first commercially available mmWave 5G beamformer ICs for 5G system development and were the baseline for many 5G developments in 2016-2019.
Frequency Min(GHz) | 37.1 |
Frequency Max(GHz) | 40 |
Type | Receive |
Polarization | Single |
Target Application | 5G |
Package Type | WLCSP |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.h |