End of Life announced November 20, 2020 (PCN 20-0189).
Last Time Buy: May 31, 2021
Recommended replacement for new designs: TGA2598, QPA2598
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Qorvo's TGA2701 is a high power amplifier MMIC for 7 to 8.5 GHz applications. The part is designed using Qorvo's 0.25 um 3MI pHEMT production process. It nominally provides 37 dBm output power and 42% PAE. The typical gain is 21 dB.
The part is ideally suited for low cost markets such as point-to-point radio and communications.
The TGA2701 is 100% DC and RF tested on-wafer to ensure performance compliance. The TGA2701 has a protective surface passivation layer providing environmental robustness. The part is lead-free and RoHS compliant.
Frequency Min(GHz) | 7 |
Frequency Max(GHz) | 8.5 |
Pout(W) | 5 |
Gain(dB) | 21 |
PAE(%) | > 40 |
Voltage(V) | 5 to 7 |
Current(mA) | 1,050 |
Package Type | Die |
Package(mm) | 3.8 x 2.61 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: