Mouser | 0 | Buy Online > | |
RELL | 85 | Buy Online > | |
RFMW | 207 | Buy Online > |
Qorvo's TGL2767 is a wideband voltage-variable attenuator using Qorvo's production 0.15um GaAs pHEMT process (QPHT15). Operating from 2 - 25GHz, the TGL2767 offers > 20 dB of attenuation range with < 2 dB insertion loss in the reference state. The TGL2767's broadband performance allows it to be a single solution for a number of radar and communication bands; as well as, electronic warfare, instrumentation and other general RF–based applications.
The TGL2767 is fully matched to 50 ohms and offered in a small 1.17 x 0.98 mm footprint. This along with using standard control and reference voltages, allows users to integrate the TGL2767 into their system with minimal effort.
Lead-free and RoHS compliant.
Frequency Min(MHz) | 2,000 |
Frequency Max(MHz) | 31,000 |
Insertion Loss(dB) | < 2 |
Attenuation Range(dB) | 20 |
Voltage(V) | 0 to 1.5 |
Package Type | Die |
Package(mm) | 1.17 x 0.98 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: