TGL4203

    DC - 50+ GHz Wideband Analog Attenuator

    Key Features

    • 0.25 um 3MI MMW pHEMT
    • Broadband response DC to > 50 GHz
    • 2 dB typical insertion loss
    • 17 dB variable attenuation range
    • 15 dB typical return loss
    • Bias: -1 V to 0 V
    Frequency Min(MHz) DC
    Frequency Max(MHz) 50,000
    Insertion Loss(dB) 2
    Attenuation Range(dB) 17
    IP1dB(dBm) 15
    Voltage(V) -1 to 0
    Package Type Die
    Package(mm) 1.7 x 0.8 x 0.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Military Radio

      Military Radio

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Defense & Aerospace > Radar > X Band Radar

      X Band Radar

    • Applications > Defense & Aerospace > Radar > Ku Band Radar

      Ku Band Radar

    • Applications > Defense & Aerospace > Radar > L Band Radar

      L Band Radar

    • Applications > Defense & Aerospace > Radar > X-Band Radar Front End Module (FEM)

      X-Band Radar Front End Module (FEM)

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS