Mouser | 0 | Buy Online > | |
RELL | 52 | Buy Online > | |
RFMW | 33 | Buy Online > |
Qorvo's TGS4302 is a GaAs single-pole, double-throw (SPDT) PIN monolithic switch designed to operate over the Ka band frequency range. This switch maintains a low insertion loss with high power handling of 33 dBm or greater input P1dB at VC = 7.5 V. These advantages, along with the small size of the chip, make the TGS4302 ideal for use in communication and transmit / receive applications.
Switch Type | SPDT |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | 27,000 |
Frequency Max(MHz) | 46,000 |
Insertion Loss(dB) | 0.9 |
Isolation(dB) | 27 |
Switching Speed(ns) | < 4 |
Control Lines(#) | 0 |
Voltage(V) | 5, -5 |
Current(mA) | 20 |
Package Type | Die |
Package(mm) | 1.09 x 1.09 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |