Mouser | 0 | Buy Online > | |
RELL | 50 | Buy Online > | |
RFMW | 88 | Buy Online > |
Qorvo's CMD292 is wideband GaAs MMIC distributed driver amplifier die which operates from DC to 30 GHz. The amplifier delivers 13 dB of gain with a corresponding output 1 dB compression point of +27 dBm and output IP3 of 33 dBm at 15 GHz. The CMD292 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD292 provides a unique positive gain slope, with over 2dB increase over the operating frequency range of DC to 30GHz.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 30 |
Gain(dB) | 13 |
NF(dB) | 3 |
OP1dB(dBm) | 27 |
Psat(dBm) | 28.5 |
OIP3(dBm) | 33 |
Vd(V) | 8 to 11 |
Vg(V) | -0.5 |
Current(mA) | 250 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.