End of Life announced January 15, 2021 (PCN 21-0018).
Last Time Buy: July 30, 2021
Contact your local sales representative for assistance.
Qorvo's RF1126 is a single-pole double-throw (SPDT) switch designed for general purpose switching applications which require very low insertion loss and medium power handling capability. The RF1126 is ideally suited for battery operated applications requiring high performance switching with very low DC power consumption. The RF1126 features low insertion loss high linearity and very good harmonic characteristics and is operable from 1.8V to 3.6V control voltage. It is fabricated with 0.5um GaAs pHEMT process and is packaged in a very compact 2mmx1.3mm 6-pin leadless QFN package.
Switch Type | SPDT |
Frequency Min(MHz) | 100 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.26 |
Isolation(dB) | 27 |
IIP3(dBm) | 62 |
Voltage(V) | 3 |
Package Type | QFN |
Package(mm) | 2.0 x 1.3 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: