The QPB1006 is a high power connectorized SSPA module with bias circuit card suitable for installation into OEM assemblies. The amplifier requires +28 Volts DC and customer supplied thermal management. The device is an excellent candidate for high power test equipment, communications, jamming applications, or any application requiring capability for simultaneous power amplification of signals across the 2.0 – 7.5 GHz spectrum.
The QPB1006 incorporates Qorvo high efficiency GaN MMICs, spatially combined in a compact structure to achieve robust, high performance power amplification across the 2.0 – 7.5 GHz frequency range.
The included bias circuit card assembly provides and sequences all required DC voltages from a single customer supplied +28 volt input. Mute and pulse functionality, as well as a summary fault output are available. Individual device current monitoring in analog format is also available.
Frequency Min(GHz) | 2.0 |
Frequency Max(GHz) | 7.5 |
Psat(W) | 150 |
Power Gain(dB) | 22 |
Small Signal Gain(dB) | 30 |
Power(dBm) | 52 |
PAE(%) | 25 |
Voltage(V) | 28 |
RoHS | Yes |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 3A001.b.4.b.1 |