/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD244

CMD244

DC - 24 GHz (L, S, C, X, Ku, K Band) Distributed Driver Amplifier MMIC

Qorvo's CMD244 is wideband GaAs MMIC distributed amplifier die which operates from DC to 24 GHz. The amplifier delivers 18 dB of gain with a corresponding output of 1 dB compression point of +25 dBm and noise figure of 2.5 dB at 10 GHz. The CMD244 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD244 distributed amplifier also offers full passivation for increased reliability and moisture protection. This amplifier is the perfect alternative to higher cost hybrid devices.

Production
i
Product Data SheetRev A – 06/01/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High output power
  • Low noise figure
  • Positive gain slope
  • Small die size
  • Ultra wideband performance

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
24,000
OP1dB (dBm)
25
Small Signal Gain (dB)
18
OIP3 (dBm)
32
Voltage (V)
5 to 8
Current (mA)
185
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • CMDS Application Note 107 - A Bias Sequencing Circuit for Amplifiers Requiring a Negative Gate Voltage

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev A – 06/01/2022
    Data Sheet
  • Bias Tee Component Selection Guidelines for Distributed Amplifiers Using Conical Inductors and Broadband Capacitors

    12/2021
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Test & Measurement Equipment

Test & Measurement Equipment

Digital Receivers

Digital Receivers

Space Communications

Space Communications

Satellite Communications

Satellite Communications

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Military Radio

Military Radio

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Driver Amplifiers (< 3 W)
/
CMD244

CMD244

DC - 24 GHz (L, S, C, X, Ku, K Band) Distributed Driver Amplifier MMIC

Qorvo's CMD244 is wideband GaAs MMIC distributed amplifier die which operates from DC to 24 GHz. The amplifier delivers 18 dB of gain with a corresponding output of 1 dB compression point of +25 dBm and noise figure of 2.5 dB at 10 GHz. The CMD244 is a 50 ohm matched design which eliminates the need for RF port matching. The CMD244 distributed amplifier also offers full passivation for increased reliability and moisture protection. This amplifier is the perfect alternative to higher cost hybrid devices.

Production
i
Product Data SheetRev A – 06/01/2022
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • High output power
  • Low noise figure
  • Positive gain slope
  • Small die size
  • Ultra wideband performance

Typical Applications

  • Electronic Warfare (EW)
  • Radar
  • Space
  • Satellite Communications (Satcom)
  • Test & Measurement

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
24,000
OP1dB (dBm)
25
Small Signal Gain (dB)
18
OIP3 (dBm)
32
Voltage (V)
5 to 8
Current (mA)
185
Package Type
Die
Package Size (mm)
N/A
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • CMDS Application Note 107 - A Bias Sequencing Circuit for Amplifiers Requiring a Negative Gate Voltage

    Rev A – 06/2020
    Application Note
  • Product Data Sheet

    Rev A – 06/01/2022
    Data Sheet
  • Bias Tee Component Selection Guidelines for Distributed Amplifiers Using Conical Inductors and Broadband Capacitors

    12/2021
    Application Note
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • RF Test and Measurement Solutions

    06/16/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Test & Measurement Equipment

Test & Measurement Equipment

Digital Receivers

Digital Receivers

Space Communications

Space Communications

Satellite Communications

Satellite Communications

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Radar

Radar

Military Radio

Military Radio

Satellite Terminals

Satellite Terminals

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo