ACT88329

    Advanced COT PMIC with 3 Bucks, 2 LDOs & Load Bypass Switches

    Key Features

    • 2.7V ~ 5.5V Input Voltage Range
    • Buck 1: 4A Buck / Load Switch
    • Buck 2: 4A Buck Optimized for Low Output Voltage Down to 0.5V
    • Buck 3: 2A Peak Buck Optimized for Low Output Voltage Down to 0.5V
    • All Bucks Work with 0.47uH Inductors
    • LDO1 : 390mA LDO, can be Configured as Load Switch for up to 1A
    • LDO2: 390mA LDO
    • I2C Serial Interface for Monitoring and Control
    • 7 Configurable GPIOs
    • Optimized Heavy/Light Load Efficiency

    The ACT88329 PMIC is an integrated ActiveCiPS™ power management integrated circuit. It powers a wide range of processors, including solid-state drive appli-cations, video processors, FPGA’s, wearables, pe-ripherals, and microcontrollers. The ACT88329 is optimized for SSD ,FPGA and LPDDR5 applications. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market. Examples of con-figurable options include output voltage as low as 0.5V, startup time, slew rate, system level sequencing, switching frequen-cy, sleep modes, operating modes etc. The core of the device includes three DC/DC step down converters using integrated power FETs, two low-dropout regulators (LDOs). Buck1 and LDO1 can be configured as a load switch. Each DC/DC regulator switches at either 1.125MHz or 2.25MHz, requiring only three small components for operation. The LDOs only require small ceramic capacitors. All are highly config-urable via the I2C interface.

    Typical Applications

      • Solid State Drives
      • FPGA
      • Computer Vision
      • Portable Audio / Video
    Application Processors Silicon Motion, Intel
    Battery Charger No
    Regulated Outputs 5
    Min Input Voltage(V) 2.7
    Max Input Voltage(V) 5.5
    Pin Count 30
    Operating Junction Temperature(C) -40 to 125
    Buck Converters 3
    Bucks Configurable as Load Switch 1 (Buck 1)
    Boost Converters 0
    Buck-Boost Converters 0
    LDO Regulators 2
    LDOs Configurable as Load Switch 1 (LDO 1), with 1A max current
    Interface I2C
    Package Type WLCSP, 30-pin
    Package(mm) 2.18 x 2.581
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    ACT88327EVK1-101ACT88329EVK1-101 Evaluation Kit

    ACT88329EVK1-101 Evaluation Tool User Guide

    The Evaluation Tool Users Guide describes the characteristics and operation of the Qorvo ACT88329EVK1-101 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data.

    To communicate with the EVK a USB Dongle and a Graphical User Interface (GUI) is provided.

    This EVK demonstrates the ACT88329VU101 ActivePMU power management IC.

    ACT88329 Altium Layout Files