Qorvo's TGA2760-SM is a Power Amplifier with an integrated power detector. The TGA2760-SM operates from 9.5 - 12 GHz and is designed using Qorvo's power GaAs pHEMT and GaN HEMT production processes.
The TGA2760-SM typically provides 42 dBm of saturated output power with small signal gain of 33 dB.
The TG2752-SM is available in a low-cost, surface mount 20 lead 8x10 laminate package and is ideally suited for Point-to-Point Radio.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 9.5 |
Frequency Max(GHz) | 12 |
Pout(W) | 16 |
Gain(dB) | 33 |
Voltage(V) | 6, 28 |
Current(mA) | 1,000, 260 |
Package Type | SMT |
Package(mm) | 8.0 x 10.0 x 2.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.B.2 |