Mouser | 355 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2731-SM is a driver amplifier for S-Band applications. The TGA2731-SM operates from 2.7 to 4.0 GHz and provides > 30.7 dBm of output power with > 22.7 dB of large signal gain. The TGA2731-SM also includes a 13dB attenuator at the input, and a simple resistively coupled power detector at the output. The amplifier can be operated from a single supply in the self-biased mode.
The TGA2731-SM is offered in a 5x5 mm plastic QFN. It is well-matched to 50 ohms, and includes integrated DC blocking caps on both RF ports allowing for simple system integration.
Lead-Free & RoHS compliant.
Evaluation Boards are available on request.
Frequency Min(MHz) | 2,700 |
Frequency Max(MHz) | 4,000 |
Gain(dB) | > 24 |
OIP3(dBm) | > 30.7 |
Voltage(V) | 6 |
Current(mA) | 900 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: