Qorvo's TGC4610-SM is a K-Band Image Reject Downconverter. The TGC4610-SM operates over an RF frequency range of 17 to 27 GHz and LO from 6.5 to 15.5 GHz with IF outputs from DC to 4 GHz. This part is designed using Qorvo's pHEMT production process.
The TGC4610-SM integrates an LNA, and image reject mixer driven by a multiplier. It typically provides an Input IP3 of 3 dBm at -25 dBm input power per tone and has a conversion gain of 15 dB and noise figure of 2.5 dB or less. The TGC4610-SM is available in a low-cost, surface mount 28 lead 5x5 mm QFN package and is ideally suited for Point-to-Point Radio, and K-Band VSAT Ground Terminal applications.
Lead-free and RoHS compliant. Evaluation Boards are available upon request.
RF Min(GHz) | 17 |
RF Max(GHz) | 27 |
IF Min(GHz) | DC |
IF Max(GHz) | 4 |
LO Min(GHz) | 6.5 |
LO Max(GHz) | 15.5 |
Conversion Gain(dB) | 15 |
NF(dB) | 2.5 |
IIP3(dBm) | 2 |
Image Rejection(dBc) | 20 |
LO Power(dBm) | 2 to 9 |
Bias(mA @ V) | 228 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 1.3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: