End of Life announced November 20, 2020 (PCN 20-0189).
Last Time Buy: May 31, 2021
Recommended replacement for new designs: TGA2598, QPA2598
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Qorvo's TGA2701-SM is a packaged 35 dBm power amplifier for C band applications. The TGA2701-SM provides a nominal 35 dBm of output power at an input power level of 22 dBm with a small signal gain of 18 dB. Nominal TOI is 42 dBm and noise figure is 7.5 dB.
The TGA2701-SM is a QFN 6x6 mm surface mount package. It is ideally suited for low cost emerging markets such as point-to-point radio and communications. The part is lead-free and RoHS compliant.
Frequency Min(GHz) | 5.9 |
Frequency Max(GHz) | 8.5 |
Psat(dBm) | 35 |
Gain(dB) | 18 |
PAE(%) | 37 |
Voltage(V) | 6 |
Current(mA) | 1,000 |
Package Type | QFN |
Package(mm) | 6.0 x 6.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: