Mouser | 0 | Buy Online > | |
RELL | 3885 | Buy Online > | |
RFMW | 855 | Buy Online > |
Qorvo's TAT7460 is a 75 Ohm RF amplifier designed for use up to 2600 MHz, addressing CATV and satellite bands in a single part. The TAT7460 is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost.
Type | Downstream |
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 2,600 |
Gain(dB) | 16.5 |
NF(dB) | 2.5 |
Voltage(V) | 5 |
Current(mA) | 100 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |