Mouser | 98 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 106 | Buy Online > |
The QPA3350 is a Hybrid Power Doubler amplifier module. The part employs GaAs/GaN die and is operated from 45 MHz to 1003 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Type | Power Doubler |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,003 |
Gain(dB) | 25 |
Pout(dBmV) | 61 |
CSO(dBc) | -76 |
CTB(dBc) | -73 |
XMOD(dBc) | -65 |
NF(dB) | 4 |
Voltage(V) | 24 |
Current(mA) | 470 |
Package Type | SOT-115J |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |