The QPB8957 is a GaAs pHEMT/MESFET 75-ohm Doubler RF amplifier IC featuring over 28 dB of flat gain and low noise. This IC is designed to support DOCSIS applications up to 1000 MHz using a single 24 V supply. The QPB8957 offers low noise and low distortion at high efficiency consuming only 8.4 W in a 5.0 x 7.0 QFN package. Its compact size and low ϴ jc enable integration that is ideally suited for hybrid module or an alternative to hybrid module applications.
Type | Downstream |
Frequency Min(MHz) | 47 |
Frequency Max(MHz) | 1,000 |
Gain(dB) | 28 |
Pout(dBmV) | 56 |
CSO(dBc) | -70 |
CTB(dBc) | -75 |
NF(dB) | 4.5 |
Voltage(V) | 24 |
Current(mA) | 350 |
Package Type | 40P QFN |
Package(mm) | 5.0 x 7.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |