Qorvo's RFAM3790 is an Integrated Edge QAM Amplifier Module. The part employs GaAs pHEMT die, GaAs MESFET die, a 20dB range variable attenuator and a power enable feature, has high output capability, and is operated from 45MHz to 1218MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 28.5 |
Pout(dBmV) | 45 |
CSO(dBc) | -70 |
CTB(dBc) | -67 |
XMOD(dBc) | -61 |
NF(dB) | 4 |
Voltage(V) | 12 |
Current(mA) | 410 |
Package Type | MCM |
Package(mm) | 11 x 11 x 1.375 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ECCN | 5A991.B |
This product appears in the following application block diagrams: