Qorvo's RFCM4363 is a Push Pull amplifier SMD module. The part employs GaAs MESFET, GaAs pHemt and GaN Hemt die and is operated from 45MHz to 1218MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability. DC current of the device can be externally adjusted for optimum distortion performance versus power consumption over a wide range of output level.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 28 |
Pout(dBmV) | 45 |
CSO(dBc) | -76 |
CTB(dBc) | -72 |
XMOD(dBc) | -65 |
NF(dB) | 4.6 |
Voltage(V) | 24 |
Current(mA) | 250 |
Package Type | MCM |
Package(mm) | 11 x 8.5 x 1.375 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ECCN | EAR99 |