Mouser | 17 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 379 | Buy Online > |
Qorvo's RFPD3540 is a Hybrid Power Doubler amplifier module. The part employs GaAs HFET die, GaAs pHemt die and GaN HEMT die, has high output capability, and operates from 45MHz to 1218MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Type | Downstream |
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Gain(dB) | 28 |
Pout(dBmV) | 59 |
CSO(dBc) | -80 |
CTB(dBc) | -80 |
XMOD(dBc) | -76 |
NF(dB) | 5.1 |
Voltage(V) | 24 |
Current(mA) | 420 |
Package Type | SOT115J |
ECCN | 5A991.G |