QPA5368

    5 - 300 MHz, 35 dB, 12 V, Si BJT Reverse MCM

    Key Features

    • Excellent linearity
    • Extremely high output capability
    • Superior return loss performance
    • Optimal reliability
    • Low noise
    • Unconditionally stable under all terminations
    • Temperature sensing feature

    The QPA5368 is an Integrated Reverse Amplifier Module. The part employs Silicon Bipolar die, has high output capability and is operated from 5 MHz to 300 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

    Typical Applications

      • Head end equipment
      • 5 - 300 MHz 75 Ohm reverse path systems
    Type Upstream
    Frequency Min(MHz) 5
    Frequency Max(MHz) 300
    Gain(dB) 35.6
    Pout(dBmV) 44
    CSO(dBc) -62
    CTB(dBc) -59
    XMOD(dBc) -59
    NF(dB) 4.1
    Voltage(V) 12
    Current(mA) 195
    Package Type SMD / 20 pin
    Package(mm) 11.0 x 8.5
    RoHS Yes
    Lead Free No
    Halogen Free Yes
    ITAR Restricted No

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Broadband Access > Cable TV > 4 Port Optical Node RF Launch Amp

      4 Port Optical Node RF Launch Amp