Mouser | 424 | Buy Online > | |
RELL | 96 | Buy Online > | |
RFMW | 588 | Buy Online > |
The QPQ1060 is a L1 GPS Band Pass Filter in a compact size for use in any GPS application. Designed for rejection of unwanted GPS signals, this SAW filter also has excellent power handling capability for low power transmitters.
Housed in a 1.4 x 1.2 mm laminate with over mold package, this device allows for a compact and cost effective filter solution for GPS applications. No matching components are required, making the PCB design and implementation easy.
Technology | TC-SAW |
Type | Defense, Infrastructure |
Frequency(MHz) | 1,559.92 to 1,590.92 |
Bandwidth(MHz) | 31 |
Insertion Loss(dB) | 1.3dB typ |
I/O Configuration | Single Input, Single Output |
Package Type | SMP |
Package(mm) | 1.4 x 1.2 x 0.84 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |