QPD1003

    1.2 - 1.4 GHz, 500 Watt, 50 Volt, GaN RF IMFET

    Key Features

    • Frequency range: 1.2 - 1.4 GHz
    • Output power (P3dB): 540 W at 1.3 GHz
    • Linear gain: 19.9 dB typical at 1.3 GHz
    • Typical PAE3dB: 66.7% at 1.3 GHz
    • Operating voltage: 50V
    • Low thermal resistance package
    • Pulse capable

    Qorvo's QPD1003 is a 500 W (P3dB) internally matched discrete GaN on SiC HEMT which operates from 1.2 to 1.4 GHz and a 50V supply rail. The device is GaN IMFET fully matched to 50 ohm in an industry standard air cavity package and is ideally suited for military and civilian radar. The device can support pulsed and linear operations.

    Lead-free and ROHS compliant

    Evaluation boards are available upon request.

    For additional information on GaN thermal performance refer to the following application note and video.

    Typical Applications

      • Civilian Radar
      • Military Radar

    Product Categories

    Application Categories

    Frequency Min(MHz) 1,200
    Frequency Max(MHz) 1,400
    Gain(dB) 19.9
    Psat(dBm) 57.3
    PAE(%) 66.7
    Vd(V) 50
    Idq(mA) 750
    Package Type RF-565
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT