Mouser | 293 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 16 | Buy Online > |
The QPQ1063 is a L1/L2 GPS diplexer in a compact size for use in any GPS application. Designed for rejection of unwanted GPS signals, this SAW diplexer also has excellent power handling capability for low power transmitters.
Housed in a 5 x 5 mm laminate with over mold package, this device allows for a compact and cost effective diplexer solution for GPS applications. No matching components are required, making the PCB design and implementation easy.
Technology | TC-SAW |
Type | Defense, Infrastructure |
Frequency(MHz) | 1,559.92 to 1,590.92, 1,212.1 to 1,243.1 |
Bandwidth(MHz) | 21 for each band |
Insertion Loss(dB) | 1.6dB typ, 1.3dB typ |
I/O Configuration | Single Input, Dual Output |
Package Type | SMP |
Package(mm) | 5 x 5 x 0.84 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |