Mouser | 72 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 1610 | Buy Online > |
The QPC6742 is a 75 Ohm Silicon on Insulator (SOI) single-pole, four throw (SP4T) switch designed for use in CATV, satellite set top, and other high-performance communications systems. It offers a high isolation symmetric topology with excellent linearity and power handling capability. No blocking caps are necessary on the RF ports. QPC6742 is packaged in a convenient 1.8 mm x 1.8 mm QFN package.
Switch Type | SP4T |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 2,000 |
Insertion Loss(dB) | 0.35 |
Isolation(dB) | 34 |
Switching Speed(ns) | 600 |
IIP2(dBm) | 130.6 |
IIP3(dBm) | 82 |
IP0.1dB(dBm) | 34 |
Control Lines(#) | 2 |
Voltage(V) | 5 |
Current(mA) | 0.065 |
Package Type | QFN |
Package(mm) | 1.8 x 1.8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |