Mouser | 2776 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
The QPC4270 is a high isolation Silicon on Insulator (SOI) single pole single throw (SPST) 75Ω absorptive switch designed for use in CATV, satellite set top and other highperformance communications systems, provided in a low cost small 6-pin DFN package.
Switch Type | SPST |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 3,300 |
Insertion Loss(dB) | 0.4 at 1 GHz |
Isolation(dB) | 45 at 1 GHz |
IIP2(dBm) | 124 at 1000 MHz, 12 dBm per tone |
IIP3(dBm) | 75 at 1000 MHz, 12 dBm per tone |
IP0.1dB(dBm) | 37 |
Control Lines(#) | 1 |
Voltage(V) | 3 |
Current(mA) | 0.55 |
Package Type | 6-Pin DFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |