The Qorvo® QPF4617 is an integrated front end module (FEM) designed for Wi-Fi 6 & 6E (802.11ax) systems. The small form factor and integrated matching minimizes layout area in the application. Performance is focused on optimizing the PA for a 5V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. This is done across a wide bandwidth enabling operation in all channels from UNII5-8 (5.9 to 7.1GHz).
Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. A coupler with RF output as well as a broadband logarithmic voltage detector is provided for application feedback.
The QPF4617 integrates a 6-7 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.
Frequency Min(GHz) | 5.945 |
Frequency Max(GHz) | 7.125 |
Functionality | PA, Switch, LNA |
Wi-Fi Standards | Wi-Fi 6E |
Vcc(V) | 5 |
11ax Pout(dBm) | 19 |
11ax EVM(dB) | -43 |
11ax Current(mA) | 225 |
11ac Pout(dBm) | 23 |
11ac EVM(dB) | -35 |
11ac Current(mA) | 300 |
11n Pout(dBm) | 24 |
11n EVM(dB) | -30 |
11n Current(mA) | 335 |
Tx Gain(dB) | 31 |
OP1dB(dBm) | 31 |
Rx Gain(dB) | 14.5 |
NF(dB) | 1.9 |
Bypass Loss(dB) | 7.5 |
Rx Current(mA) | 29 |
Package Type | Laminate |
Package(mm) | 5.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |