QPC3024

    75 Ohm Absorptive Switch

    Key Features

    • 75 ohm Absorptive
    • High Isolation: > 65dB @ 1.2GHz
    • 3-5V Supply
    • High Input IP3: >60 dBm

    The QPC3024 is a 75 ohm Silicon on Insulator (SOI) single-pole, double throw (SPDT) switch designed for use in CATV, satellite set top, and other high performance communications systems. It offers a high isolation symmetric topology with excellent linearity and power handling capability. No blocking caps are necessary on the RF ports. The design is non-reflective such that RF ports 1 and 2 are terminated in in the off-state. The VEN pin allows for a terminated “all-off state”. Applying a negative voltage to the VNEG pin will turn the negative voltage generator off and allow for external supply input.

    Typical Applications

      • MDU Amplifiers
      • Point-to-Point
      • Optical Nodes
      • Set-top Box
      • PCTV
      • Multi-tuner DVR
    Switch Type SPDT
    Absorptive/Reflective Absorptive
    Frequency Min(MHz) 5
    Frequency Max(MHz) 3,000
    Insertion Loss(dB) 0.82
    Isolation(dB) 66
    Switching Speed(ns) 1,500
    IIP2(dBm) > 60
    IIP3(dBm) 61
    IP0.1dB(dBm) 36
    Control Lines(#) 1
    Voltage(V) 5
    Current(mA) 0.130
    Package Type QFN
    Package(mm) 4.0 x 4.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991G