The Qorvo® QPF4507 is an integrated front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The compact form factor and integrated matching minimizes layout area in the application.
Performance is focused on optimizing the PA efficiency for a supply voltage range that minimizes power consumption to allow for systems that use digital pre-distortion to achieve the highest linear output power and leading edge throughput for the RF chain. This is done across a extreme wide bandwidth enabling operation in all channels from UNII 1-3 (5.1 - 5.9 GHz).
A multimode RX is provided to ensure high throughput is maintained across a covered distance.
A coupler with RF output as well as a broadrange, constant slope voltage logarithmic power detector is provided for application feedback.
The QPF4507 integrates a 5 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable multi-mode low noise amplifier (LNA) into a single device.
Frequency Min(GHz) | 5,170 |
Frequency Max(GHz) | 5,835 |
Functionality | NLPA, Switch, LNA, CPLR |
Wi-Fi Standards | Wi-Fi 7 |
Vcc(V) | 5 |
11n Pout(dBm) | 25 |
11n EVM(dB) | -30 |
11n Current(mA) | 290 |
Tx Gain(dB) | 31.5 |
OP1dB(dBm) | 31 |
Rx Gain(dB) | 14.5, 4.5 |
NF(dB) | 1.5, 3 |
Bypass Loss(dB) | 6.5 |
Rx Current(mA) | 20 |
Package Type | Laminate |
Package(mm) | 5.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |