Data sheet available upon request. Please contact.
The QPA9822 is a wideband, high gain and high linearity driver amplifier. It provides 39dB gain at 3.5GHz and achieves a P1dB of 28dBm. The amplifier is designed to handle wideband 5G NR instantaneous signal bandwidths, making it perfectly suited for m-MIMO applications.
The QPA9822 is internally match to 50Ω over the entire operating frequency band of 3.3 – 4.2 GHz and incorporates a fast enable/disable function through the VEN pin. QPA9822 also has external bias control capability for linearity optimization.
The QPA9822 is housed in a 16-pin 3X3mm SMT package and is footprint and pin-compatible to QPA9120, QPA9121 and QPA9122M.
Frequency Min(MHz) | 3,300 |
Frequency Max(MHz) | 4,200 |
Gain(dB) | 39 |
OP1dB(dBm) | 28 |
NF(dB) | 4.5 |
Voltage(V) | 5 |
Current(mA) | 140 |
Package Type | SMT Laminate |
Package(mm) | 3 x 3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |